PCN_ECN_banner

VLS-GM2-AR0822-M-S42-IR

SKU: VLSGM2AR0822MS42IR Category:

GMSL2 Aluminium Enclosed Camera with onsemi AR0822 8MP 4K Monochrome Rolling Shutter with Onboard ISP + 42 Degree M12 Lens with IR-Cut Filter

$180.60

$180.60

Quantity Discount (%) Price
1 - 49 $160.60
50 - 199 5.95 % $151.05
200 - 499 11.89 % $141.50
500 - 999 17.84 % $131.95
1,000+ 23.79 % $122.40

COAX Cable COAX Cable

Your camera is connected with a COAX cable with FAKRA Interconnects.

You can choose one of the following length cables for your camera.

  • No COAX Cable
    -$20.00
  • Vizionlink-COAX1-Cable-0100
    Vizionlink COAX 1 Wire connection cable 100cm for Vizionlink SerDes Camera's
  • Vizionlink-COAX1-Cable-0300
    Vizionlink COAX 1 Wire connection cable 3 meters for Vizionlink SerDes Camera's
    +$5.00
  • Vizionlink-COAX1-Cable-0500
    Vizionlink COAX 1 Wire connection cable 5 meters for Vizionlink SerDes Camera's
    +$10.00
  • Vizionlink-COAX1-Cable-1000
    Vizionlink COAX 1 Wire connection cable 10 meters for Vizionlink SerDes Camera's
    +$25.00
  • Vizionlink-COAX1-Cable-1500
    Vizionlink COAX 1 Wire connection cable 15 meters for Vizionlink SerDes Camera's
    +$55.00

Your selection:

Vizionlink-COAX1-Cable-0100

Clear selection

Vizionlink COAX 1 Wire connection cable 100cm for Vizionlink SerDes Camera's

$20.00

30 in stock (can be backordered)

$180.60

Available on backorder

x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0822

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.0 μm x 2.0 μm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40.5 dB

Optical Format

1/2” (Diagonal 8.81 mm)

Shutter Type

Rolling Shutter

Chromaticity

Mono
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
GMSL2

Serializer

MAX96717

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

UYVY 3840 x 2160 @ 15 fps ≤ 1.3W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX95

Operation Systems

Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

12 mm

Aperture

F2.0

Module D-FOV

41.7° ± 5%

Module H-FOV

36.3° ± 5%

Module V-FOV

20.5° ± 5%

TTL

23.09 mm

BFL

5.06 mm

MOD

0.15 m

Distortion

< 2.0%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28(D) mm

Weight

45 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VLS-GM2-AR0822-SL Block Diagram

Dimensions

VLS-GM2-AR0822-SL Dimension

Spectral Characteristics

AR0822 Spectral Characteristics

SHARE YOUR CART